Flat-Head Screw
steel
- Suitable for DIN 173 push-in drill bushes
£4.69
plus sales tax
Added to your shopping cart
Designation
Flat-Head Screw
Product type
short
Body material
steel
D1=For push-in drill bush (D1)
> 12.0 ≤ 30,0
D7=Thread
M08
D8
12
D9
20
L10
22
L8
11,5
L9
5,5
N
2,5
T5
3
Description
Material
Steel.
Version
Bright, grade 10.9
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.