{"product":{"productId":"agid.4374","price":30.32,"name":"Drill bushes push-in DIN 173 "},"currency":"GBP"}
Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Without lead-in groove.
Without lead-in groove.
Show more
Show less
Description
Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Without lead-in groove.
Without lead-in groove.
Note
All bushes have the bore size marked on the upper face, e.g. 10. Diameters D1 over 15 mm increase in size by 0.5 mm.
Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.