{"product":{"productId":"agid.4370","price":3.07,"name":"Drill bushes flanged steel DIN 172, Form A"},"currency":"GBP"}
- Suitable as a positioning or guide bush
- Simplify a standard drilling operation
- Drilling points do not have to be repeatedly measured
- Drills run straight and remain stable
- Consistently good results due to a fixed penetration angle
Description
Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
On request
Mit Zentrieransatz.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.