{"product":{"productId":"agid.4366","price":2.48,"name":"Drill bushes cylindrical steel, DIN 179, Form B"},"currency":"GBP"}
- Suitable as a positioning or guide bush
- Simplify a standard drilling operation
- Drilling points do not have to be repeatedly measured
- Drills run straight and remain stable
- Consistently good results due to a fixed penetration angle
Description
Material
Special low carbon steel
Version
Hardened to 740 ±80 HV 10 and ground.
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
On request
Mit Zentrieransatz.
Drawing reference
Form A: Bore rounded one end
Form B: Bore rounded both ends
1) Chamfer
Form B: Bore rounded both ends
1) Chamfer
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.