{"product":{"productId":"agid.4051","price":116.89,"name":"Torque grips"},"currency":"GBP"}
Material
Nut: free cutting steel.
Handle: grey cast GJL 250.
Handle: grey cast GJL 250.
Version
Nut black oxidised.
Grip bright.
Grip bright.
Show more
Show less
Description
Material
Nut: free cutting steel.
Handle: grey cast GJL 250.
Handle: grey cast GJL 250.
Version
Nut black oxidised.
Grip bright.
Grip bright.
Note
The torque required for the grip is generated by two spring-mounted thrust balls.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
Forces
F1 = Minimum final pressure
F2 = Maximum final pressure
F2 = Maximum final pressure
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.