text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Torque Triangular Grip
Body material
thermoplastic
Component material
stainless steel
Component colour
electropolished
D1=Outside diameter
80
D=Thread
M08
H=Height
53,5
T=Thread depth
13
D2
29,2
H1
31
PL NOVOgrip
TRUE
Torque Nm
5

Description

Material
Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Metal parts hardened stainless steel.
Version
Grip and cap, black grey (RAL 7021).
Stainless steel parts, electropolished.
Note
An audible click signals when the maximum torque has been reached. The grip can only be tightened with the maximum torque specified in the table.
On request
Other internal threads, maximum torques and colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought