text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Torque Handle
Size
1
Body material
aluminium
Component material
steel
D=Thread
M05
D1
10
D2
26
D3
20
H1
2
H2
26
H3
8
Torque Nm
0,05 - 0,1

Description

Material
Grip and set screw aluminium.
Bush steel 5.8.
Version
Grip and set screw anodised.
Bush black oxidised.
Note
The required torque is set by a set screw and a graduated scale. The set value can be secured using the lateral clamping screw. When the set torque is reached the grip audibly and palpably releases. The loosening torque is higher than the tightening torque so that the torque handle can be released without any problems.

The internal thread version has a hole in the set screw so that the torque handle can also be used on threaded rods.

Set torque accuracy ± 5%.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought