text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Screw
Thread type
external thread
Product type
with bolts
Body material
stainless steel
Component material
brass
Body surface finish
bright
D=Thread
M04
L=Length
6,5
SW=Key width
2
D1
2,5
L3
1,2
Mounting/support surface
plane
Mounting/support surface mat.
brass

Description

Material
Screw stainless steel.
Pin brass or polyacetal.
Version
Screw bright.
Note
Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range