text.skipToContent text.skipToNavigation
EN
Choose your language

07110

Ball-end thrust screws without head with full ball

  • Serve as supports, stops and thrust pads
  • Application sectors: machine and fixture construction, assembly
  • Ball, hardened steel or plastic
  • Ideal for clean, polished contact faces
Special features:

from £1.79

plus sales tax
  • 1(current)
  • 2
  • 3
80 results found
  • 1(current)
  • 2
  • 3

Description

Material
Screw, high-carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
Version
Screw black.
Ball hardened, bright.
Note
Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference
Form A: steel ball
Form D: POM ball