text.skipToContent text.skipToNavigation
EN
Choose your language

07111

Ball-end thrust screws without head stainless steel with flattened ball

  • Serve as supports, stops and thrust pads
  • Application sectors: machine and fixture construction, assembly
  • Ideal for non-parallel surfaces
  • Moving ball can be adjusted by up to 9°
Special features:

from £4.04

plus sales tax
  • 1(current)
  • 2
  • 3
41 results found
  • 1(current)
  • 2
  • 3

Description

Material
Screw and ball stainless steel.
Version
Stainless steel bright.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with male thread to be made cost-effectively for small and medium-sized series.