text.skipToContent text.skipToNavigation
EN
Choose your language

07100

Ball-end thrust screws with head Form B, with flattened ball

  • Serve as supports, stops and thrust pads
  • Application sectors: machine and fixture construction, assembly
  • ball point hardened
  • Different ball types
Special features:

from £3.12

plus sales tax
  • 1(current)
  • 2
27 results found
  • 1(current)
  • 2

Description

Material
Screw carbon steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.