Ball-End Thrust Screw
without head
high carbon steel
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Ideal for non-parallel surfaces
- Moving ball can be adjusted by up to 9°
£3.51
plus sales tax
Added to your shopping cart
Designation
Ball-End Thrust Screw
Form
C
Thread type
external thread
Version 1
without head
Product type
with flattened ball
Body material
high carbon steel
Component material
polyacetal
D=Thread
M08
F=Max.stat. Load capacity kN
1,5
L=Length
10,4
Ball-Ø
5,5
D1
4,2
Form definition
ball POM
Grade
10.9
Grade
10.9
Mounting/support surface
serrated
Mounting/support surface mat.
steel
SW
4
Description
Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel or POM.
Ball, ball-bearing steel or POM.
Version
Screw black.
Ball hardened bright or POM.
Ball hardened bright or POM.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with Form B, C or F with flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been specially designed to glue in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Longer versions have been specially designed to glue in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference
Form B: steel ball
Form C: POM ball
Form F: steel ball diamond grip
Form C: POM ball
Form F: steel ball diamond grip
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.