Ball-End Thrust Screw
without head
high carbon steel
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Ideal for non-parallel surfaces
- Moving ball can be adjusted by up to 9°
£21.72
plus sales tax
Added to your shopping cart
Designation
Ball-End Thrust Screw
Form
FV
Thread type
external thread
Version 1
without head
Version 2
with rotation lock
Product type
with flattened ball
Body material
high carbon steel
D=Thread
M10
F=Max.stat. Load capacity kN
12
L=Length
20,3
Ball-Ø
7
D1
5,6
Form definition
ball flattened and serrated with rotation lock
Grade
10.9
Grade
10.9
Mounting/support surface
serrated
Mounting/support surface mat.
steel
SW
5
Description
Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Ball, ball-bearing steel.
Version
Screw black.
Ball hardened and bright.
Ball hardened and bright.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference
Form BV: flattened ball non-rotating
Form FV: flattened ball diamond grip non-rotating
Form FV: flattened ball diamond grip non-rotating
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.