text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
A
Thread type
external thread
Version 1
without head
Product type
with full ball
Body material
high carbon steel
Component material
ball-bearing steel
Component surface finish
hardened and bright
D=Thread
M12
F=Max.stat. Load capacity kN
30
L=Length
27
Ball-Ø
8,5
Form definition
ball steel
Grade
10.9
Grade
10.9
Mounting/support surface
round
Mounting/support surface mat.
steel
SW
6

Description

Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel or POM.
Version
Screw black.
Ball hardened bright or POM.
Note
Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference
Form A: steel ball
Form D: POM ball
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought