text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
B
Thread type
external thread
Version 1
without head
Version 2
with thread lock
Product type
with flattened ball
Body material
high carbon steel
Component material
ball-bearing steel
Component surface finish
hardened and bright
D=Thread
M16
F=Max.stat. Load capacity kN
60
L=Length
50
Ball-Ø
12
D1
10,7
Form definition
flattened ball
Grade
10.9
Grade
10.9
L1
14
Mounting/support surface
plane
Mounting/support surface mat.
steel
SW
8

Description

Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Drawing reference
Form B: with flattened ball

L2 = approx. 2x pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought