Ball-End Thrust Screw
without head
high carbon steel
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Ideal for non-parallel surfaces
- with thread lock: safety against vibrations, reusable
£5.41
plus sales tax
Added to your shopping cart
Designation
Ball-End Thrust Screw
Form
B
Thread type
external thread
Version 1
without head
Version 2
with thread lock
Product type
with flattened ball
Body material
high carbon steel
Component material
ball-bearing steel
Component surface finish
hardened and bright
D=Thread
M08
F=Max.stat. Load capacity kN
10
L=Length
10,3
Ball-Ø
5,5
D1
4,1
Form definition
flattened ball
Grade
10.9
Grade
10.9
L1
3,5
Mounting/support surface
plane
Mounting/support surface mat.
steel
SW
4
Description
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Drawing reference
Form B: with flattened ball
L2 = approx. 2x pitch
L2 = approx. 2x pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.