text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
A
Thread type
external thread
Version 1
with head
Product type
with full ball
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
D=Thread
M04
F=Max.stat. Load capacity kN
3,5
L=Length
15,9
Ball-Ø
2,5
D3
7
Form definition
with full ball
L1
2,1
L2
4
Mounting/support surface
round
Mounting/support surface mat.
stainless steel
SW
3

Description

Version
Bright.
Note
Form A with full ball is used when a clean, polished pressure surface is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range