text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
FV
Thread type
external thread
Version 1
with head
Product type
with flattened ball
Body material
high carbon steel
Component material
ball-bearing steel
Component surface finish
hardened and bright
D=Thread
M10
F=Max.stat. Load capacity kN
12
L=Length
40
Ball-Ø
7
D1
6
D3
16
Form definition
ball flattened and serrated with rotation lock
Grade
10.9
Grade
10.9
L1
4,5
L2
10
Mounting/support surface
serrated
Mounting/support surface mat.
steel
SW
8

Description

Material
Screw carbon steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range