text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Threaded Insert
Version 1
reinforced
Body material
steel
AS=Removal drill Ø
11,5
D1=Internal thread
M08X1
D2=External thread
M14X1,5
DE=Assembly drill Ø
12,8
GW=Assembly tap drill
M14X1,5
ID=Assembly tools
07661-808
L=Length
14
SE=Assembly countersink Ø +0.2
14,3
TA=Removal drilling depth
4,8
TE=Assembly min. thread depth
16,5
D1
M08X1
D2
M14X1,5

Description

Material
Steel or stainless steel.
Version
Passivated.
Note
Reinforced threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Reinforced threaded inserts are suitable for use in various materials, including light metals and casting.
Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.
Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads. Other dimensions ±0.25 mm.

With reinforced threaded inserts we also offer a version with a stronger cross-section for use in applications with greater stress.

Technical information see operating instructions for threaded inserts.
Advantages
- Easier and quicker installation.
- The insert is fixated with wedges to prevent torsion due to twisting or vibrations.
- No other special tools are needed besides the assembly tool.
Drawing reference
1) locking pin
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought