text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Threaded Insert
Version 1
full body
Body material
steel
AS=Removal drill Ø
7,5
D2=External thread
M10X1,25
DE=Assembly drill Ø
8,8
GW=Assembly tap drill
M10X1,25
ID=Assembly tools
07662-810
L=Length
10
SE=Assembly countersink Ø +0.2
10,3
TA=Removal drilling depth
4,8
TE=Assembly min. thread depth
12,5
D2
M10X1,25

Description

Material
Steel.
Version
Passivated.
Note
Solid body threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Solid body threaded inserts are suitable for use in various materials, including light metals and castings.
Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6g for bolt threads.
Other dimensions ±0.25 mm.

Solid body threaded inserts are used where threaded holes that have been drilled too large or drill hole spacings that have not been observed in workpieces need to be redone.

Technical information see operating instructions for threaded inserts.
Advantages
- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference
1) locking pin
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought