text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Assortment Box
Version 1
helicoil®
Body material
stainless steel
For=Threaded inserts supplied
M05-M12
L4=Length of inserts inst. mm
5/7,5/106/9/128/12..
STK=Number of threaded inserts
10

Description

Material
Stainless steel 1.4301.
Version
Bright.
Note
HeliCoil®plus threaded inserts are an indispensable aid to any metalworking business and restoration shop.
Threaded holes that are torn out, rusted solid or have been drilled too big, can have their original internal thread diameter restored in minutes.
Technically perfect and lasting for an unlimited time, they are also corrosion and heat-resistant. Expensive products can be repaired and saved from the scrap bin.
The high surface quality guarantees optimal yield strength and high pre-stress of high tensile bolts.
HeliCoil®plus threaded inserts are also ideally for transmission threads in all light alloys and cast parts. Instructions for installation and thread are enclosed. Additional dimensions and installation tools available on request.

Assortment Box
Assortment box consisting of M5 to M12 threaded inserts, each in three different thread lengths, spiral drills (only for M5 - M10 inserts), special hand taps, spindle inserts and pin breakers.

Repair Kits
Consisting of one size of threaded inserts, each in three different thread lengths, spiral drills, special hand taps, spindle inserts and pin breakers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought