Assembly Tool
steel
- Steel
- Black oxidised
- For driving in the wedges
£23.70
plus sales tax
Added to your shopping cart
Designation
Assembly Tool
Body material
steel
AS=Removal drill Ø
9,5
D1=Suitable for internal threa
M08/M08X1
DE=Assembly drill Ø
10,8
GW=Assembly tap drill
M12X1,25
ID=Suitable for
80-100-380-100-4
SE=Assembly countersink Ø +0.2
12,3
TA=Removal drilling depth
4,8
TE=Assembly min. thread depth
13,5
Description
Material, version
Steel, black oxidised.
Note
Assembly tool for driving in the wedges.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.