text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Assembly Tool
Version 1
manual operation
Body material
steel
Body surface finish
galvanised
D1=Internal thread
M04
L=Length
48
ME=Insertion torque reference
5,5
D1
M04
S
1/4
SW
7

Description

Material
Steel.
Version
Hand assembly tool, electro zinc-plated.
Machine assembly tool, black oxidised.
Note
The turning in by hand is carried out with the manual assembly tool and a cordless screwdriver, ratchet, socket etc. Machine assembly is carried out with the machine assembly tool preferably on a thread-cutting machine.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range