{"product":{"productId":"agid.20365","price":117.53,"name":"Slot key profile type I"},"currency":"GBP"}
Material
Steel.
Version
Coated.
Show more
Show less
Description
Material
Steel.
Version
Coated.
Note
The slot profile has tapped holes pitched at 40 mm and 60 mm.
The profiles are particularly suitable for maintaining a constant centre distance of
the bearing flanges 10400 for transport rollers.
The profiles are particularly suitable for maintaining a constant centre distance of
the bearing flanges 10400 for transport rollers.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.