text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Slot Key
Version 1
twist-in
Version 2
with spring strip
Product type
for aluminium profile type B
Body material
steel
Body surface finish
galvanised
B=Width
11,6
D=Thread
M06
H=Height
4,6
L=Length
16
B1
7,9
H1
8,8
H2
1
PL ALUPROFIL ZUBEHÖR
TRUE
R
3
Slot width
8

Description

Material
Steel.
Version
Electro zinc-plated.
Note
The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring allows the nut to be fixated anywhere in the profile slot.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought