Slot Key
twist-in
steel
galvanised
- Can be subsequently inserted into existing systems
- Spring allows fixation anywhere in the profile slot
- Easy assembly; can be inserted from above
£0.94
plus sales tax
Added to your shopping cart
Designation
Slot Key
Version 1
twist-in
Version 2
with spring strip
Product type
for aluminium profile type B
Body material
steel
Body surface finish
galvanised
B=Width
11,6
D=Thread
M04
H=Height
4,6
L=Length
16
B1
7,9
H1
8,8
H2
1
PL ALUPROFIL ZUBEHÖR
TRUE
R
3
Slot width
8
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring allows the nut to be fixated anywhere in the profile slot.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.