text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
T-Slot Key
Product type
for T-slot
Body material
high carbon steel
B=Width
28
H=Height
20
L=Length
28
B1
17,5
H1
10
Slot width
18

Description

Material
High carbon steel or stainless steel 1.4305.
Note
These blank nuts are used to make nuts for T-slots with all sorts of thread sizes cost-effectively.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range