text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
T-Slot Key
Product type
for T-slot
Body material
high carbon steel
B=Width
18
H=Height
14
L=Length
18
B1
11,5
H1
7
Slot width
12

Description

Material

High carbon steel or stainless steel 1.4305.

Note
These blank nuts are used to make nuts for T-slots with all sorts of thread sizes cost-effectively.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought