text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Version
Quality class 8, ball bearing;
red plastic-coated
Note
Compact and light design, full loading on all sides. 4x safety factor against breakage in all loading axis. Rotatable 360°. Link swivel range max. 180°. The ball bearing allows the ring to rotate even under load.

Lifting or securing loads, swivel rings have many uses.

For the loading capacity to be valid it must be ensured that the ring is in line with the load. The swivel face must lie flat on the support beam and the screw must always be screwed in fully.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range

Swivel rings

Swivel ring bolts grade 8 from norelem have a load rating of up to 12 tonnes. They are often used by demanding lifting tasks or when securing loads. The swivel ring bolts, consisting of a threaded anchor with ball bearing and an oval ring, can be load from all sides and has a 4x safety factor against failure in all loading axis. They can be rotated through 360° and are compact with a light construction. The ball bearing allows the swivel to rotate even under load.

Attention:
For the loading capacity to be valid it must be ensured that the ring is in line with the load.