Material
Pin and shackle stainless steel 1.4542.
Push button stainless steel 1.4305.
Ball stainless steel 1.4125.
Spring stainless steel 1.4310.
Version
Pin and balls hardened and passivated
Show more
Show less
Description
Material
Pin and shackle stainless steel 1.4542.
Push button stainless steel 1.4305.
Ball stainless steel 1.4125.
Spring stainless steel 1.4310.
Version
Pin and balls hardened and passivated
Note
Quick and easy lifting device with swing shackle and safety bar against unintended release. The balls are unlocked by pressing the push button. When the push button is released the balls are securely locked.
Corrosion and weather resistant.
High tensile, hardened pin for extreme loads with the high wear resistance. Temperature range max. 250 °C.
CE certified.
Values X max, and F1 with 5x safety factor.
Corrosion and weather resistant.
High tensile, hardened pin for extreme loads with the high wear resistance. Temperature range max. 250 °C.
CE certified.
Values X max, and F1 with 5x safety factor.
Accessory
Receiver bushes 07784.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.