text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Pin stainless steel 1.4542.

Shackle stainless steel 1.4571.

Push button aluminium.
Version
Pin hardened.
Note
Ball lifting pins are quick and simple lifting devices with swing shackles.
The balls are unlocked by pressing the push button.
After releasing the push button, the ball is securely locked.
– Protected against corrosion and weather-resistant
– High-strength, hardened, extremely durable pin.
– TÜV-tested.

Values X min., F1, F2 and F3 with 5x safety factor.
Temperature range
max. +250 °C.
Accessory
Receiver bushes 07781.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range

Ball lifting pins

The TÜV-certified self-locking ball lifting pins with swing shackles from norelem are used for lifting and holding individual loads. The functional mechanism is exactly the same as with the ball lock pin: By pressing the push button, both balls at the bottom end can be unlocked. When the push button is released, the balls automatically lock in place securely.
 norelem offers self-locking ball lifting pins in both steel and stainless-steel versions. They are also available in various sizes.