Hoist Ring
with envirolox™ coating
high carbon steel
- The coating provides better protection against extreme ambient conditions
- WLL up to 7,000 kg
- Suitable for corrosive atmospheres
- 5x safety factor
£411.13
plus sales tax
Added to your shopping cart
Designation
Hoist Ring
Version 1
with envirolox™ coating
Body material
high carbon steel
A=Width
130,6
D=Thread
M20
H=Height
165,6
KG=Max. load capacity kg
3000
M=Tightening torque (Nm)
133
B
70
D1
58,7
L
32
R
35,6
S
25,4
Description
Material
Carbon steel.
Version
Hoist ring with Envirolox® protective coating.
Washer chrome plated.
Washer chrome plated.
Note
Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor).
The new Envirolox® protective coating is environmentally friendly and is proven to be effective in extreme conditions.
Possible application areas: in corrosive atmospheres such as maritime freight, chemical industry etc.
The new Envirolox® protective coating is environmentally friendly and is proven to be effective in extreme conditions.
Possible application areas: in corrosive atmospheres such as maritime freight, chemical industry etc.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.