Hoist Ring
revolving
steel
- An integrated spring holds the hoist ring at any position
- WLL up to 7,000 kg
- Supports full load in every direction
- With BG approval and H stamp
- 100% crack tested
£108.52
plus sales tax
Added to your shopping cart
Designation
Hoist Ring
Version 1
revolving
Version 2
grade 10
Body material
steel
D=Thread
M24
KG=Max. load capacity kg
4000
L=Thread length
36
M=Tightening torque (Nm)
400
B
54
B1
82
B2
50
D1
45
H
140
H1
59
S
16,5
SW
14
SW1
36
Description
Material
Ring and attachment shackle steel.
Bolt and bushing steel.
Bolt and bushing steel.
Version
Ring and shackle forged, hardened and tempered. 100% electromagnetic crack detection, plastic-coating yellow.
Bolt grade 10.9 or higher. 100% electromagnetic crack detection.
Bush electro zinc-plated.
Bolt grade 10.9 or higher. 100% electromagnetic crack detection.
Bush electro zinc-plated.
Note
These hoist rings have full swivel and pivot action and can take the full load from any direction. An integrated spring holds the ring in any position. The working load limit is specified on the hoist ring. This applies to the most unfavourable load rating (see table). The test load is 2.5 times the maximum permissible load. With captive but removable hexagon screw. The hoist rings corresponding to the Machinery Directive and are BG certified.
Temperature range
from -40 °C to 100 °C = 100% permissible load
up to 200°C = 85% permissible load
up to 250°C = 80% permissible load
up to 350°C = 75% permissible load
The specified load values are valid for a minimum thread depth of 1.5x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm².
up to 200°C = 85% permissible load
up to 250°C = 80% permissible load
up to 350°C = 75% permissible load
The specified load values are valid for a minimum thread depth of 1.5x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm².
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.