text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Lifting Pin
Body material
steel
Body surface finish
manganese-phosphated
D1=Pin diameter
10
D3=Locating hole H11
10
L1=Shaft length
35
D2
11,7
D5
21,5
F1 kN
2,7
F2 (kN)
2,4
F3 (kN)
2,1
L2
10,2
L3
25,7
L4
36
L5
27
L6
30
L7
49
L8
87,5
S
2,2
X max.
10
X min.
1,5

Description

Material
Steel.
Push button in aluminium.
Version
Steel, manganese phosphate treated.
Note
Self-locking lifting pins are quick and easy lifting devices with swing shackles.
The ball are unlocked by pressing the push button. After releasing the push button the ball is securely locked.
Corrosion protected.

TÜV tested.

Values X min, F1, F2 and F3 with 5x safety factor.
Temperature range
max. +250 °C.
Accessory
Receiver bushes 07781.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought