text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adapter Bush
Form
A
Version 1
for ball lifting pin
Version 2
flat
Body material
stainless steel
D1=Thread
8
D2=Outside diameter
M16
L1=Thread length
35
M=Tightening torque (Nm)
75
D3
24
D4
9,8
D5
3,1
D6
16
L2
45
L3
40
X
1,5

Description

Material

Stainless steel 1.4542.

Version
Hardened.
Note
The locating bushes offer a safe and quick option for holding the ball lifting pins. They ensure that installation in a range of supporting materials can be carried out easily and reliably. Can also be used with thin-walled parts and blind holes.
This version is suitable for applications which require a flat surface after having been screwed in.
They are corrosion-resistant and do not wear easily.
Accessory
Adjustable face pin spanner 96651.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought