Adapter Bush
for ball lifting pin
stainless steel
- Safe and quick installation for lifting pins
- Process-safe mounting in different carrier materials
£40.58
plus sales tax
Added to your shopping cart
Designation
Adapter Bush
Version 1
for ball lifting pin
Body material
stainless steel
D1=Thread
10
D2=Outside diameter
M20X1,5
L1=Thread length
15
M=Tightening torque (Nm)
145
D3
28
D4
12,2
L2
35,5
L3
24
SW
24
X
1,5
Description
Material
Stainless steel 1.4542.
Version
Hardened.
Note
The locating bushes enable secure and quick locating possibilities for lifting pins. They offer easy and reliable installation in a variety of carrier materials. Can also be used in thin-walled materials and blind holes.
They are corrosion-resistant with low wear.
They are corrosion-resistant with low wear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.