text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Wing Screw
Form
AM
Product type
screw
Body material
stainless steel A2
Body surface finish
bright
D2=max.
11,9
D=Thread
M06
G=thread / for thread
M06
L=Length
12
A max.
26,8
Fastening type
wing
K
12,9

Description

Material
Steel min. grade 4.6 or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
The wing screws can be tightened and (generally) loosened by hand.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range