text.skipToContent text.skipToNavigation
EN
Choose your language

07305

Washers large OD DIN 9021

  • Version: steel or stainless steel (A 2)
Special features:

from £0.14

plus sales tax
  • 1(current)
  • 2
25 results found
  • 1(current)
  • 2

Description

Material
Steel or stainless steel (A 2)
Version
Electro zinc-plated steel.
Hardness
D1 ≤ 14 = 140 HV.
D1 > 17 = 100 HV.
Stainless steel, bright.
Note
The pulleys have an OD of D2 = ~3 × D1.