Washer
screw lock
stainless steel A4
- Prevents screw connections working loose
- Remains secure even under vibrations or dynamic loads
- High corrosion resistance
- Version: steel or stainless steel
£7.22
plus sales tax
Added to your shopping cart
Designation
Washer
Version 1
screw lock
Version 2
with enlarged flat face
Product type
washer
DIN Standard
25201
Body material
stainless steel A4
D1=Internal diameter
17
D2=Outside diameter
30,7
For=For inch screws
5/8
For=For screws
M16
G=thread / for thread
M16
H=Height
3,2
Fastening type
bore
Packaging unit
1 piece = 1 pair
Description
Material
Steel or stainless steel.
Version
Steel electro zinc-plated, hardness ≥ 465 HV 1.
Stainless steel hardness ≥ 520 HV 0.05.
Stainless steel hardness ≥ 520 HV 0.05.
Note
These lock washers ensure that bolts and screws subjected to transverse loads, chattering or vibrations do not work loose. A joint is also secure at low levels of tension. If the bolt (nut) tends to loosen independently in bolted joints under dynamic stress, the bolt (nut) carries its positive-locking washer with it, the sloped surfaces of which run directly up against the angled surfaces of the counter-washer. In other words, the more a bolted joint tries to loosen itself, the more securely the wedge action of the washer blocks the attempt.
Supplied glued together in pairs.
Supplied glued together in pairs.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.