text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Turnbuckle Sleeve
Product type
nut
DIN Standard
DIN 1478
Body material
steel
Body colour
galvanised
Body surface finish
galvanised
D1=Thread
M08
F=Load capacity (N)
10000
G=thread / for thread
M08
H=Height
110
C
3,6
D2
17,2
D3
12
D4
8
Fastening type
thread
M
10

Description

Material
Steel.
Version
Electro zinc-plated.
Note
These steel tube turnbuckle nuts are closed form and have a RH thread one end and LH thread other end.

The turnbuckle nuts conform with the German BRL (A) and bear the Ü symbol (ÜZ – Certificate of conformity from a recognised certification authority).

The core Ø of the internal thread may be slightly larger than standard, this does not effect the function.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought