text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stud
Product type
grub screw
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D=Thread
M14
G=thread / for thread
M14
L=Length
60
B1
20
B2
30
Fastening type
thread

Description

Material
Carbon steel 1.1181.
Version
Tempered to 8.8 and black oxidised.
Note
Permissible loading see Technical Information.
Thread end with oval point is permissible.
On request
Stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought