text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stud
Product type
grub screw
DIN Standard
DIN 6379
Body material
high carbon steel
Body colour
black
Body surface finish
tempered
D=Thread
M30
G=thread / for thread
M30
L=Length
315
B1
43
B2
200
Fastening type
thread
Grade
8.8
Grade
8.8

Description

Material
Carbon steel.
Version
Thread rolled.
M6-M12 tempered to 10.9, black.
M14-M36 tempered to 8.8, black.
Note
Permissible load: see Technical Information.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought