text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring
Product type
spring
Body material
steel
Di=Spiral diameter
10,5
F=Max. spring force n
35
F=Spring travel per winding
2,7
G=Thread / For thread
M10
L0=Length
400
D
1,2
Di
10,5
L0
400
S
4

Description

Material
Spring steel wire EN 10270-1-DH.
Note
Springs are only available in 400 mm lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought