text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Washer
Form
B
Version 1
corrugated
Product type
washer
DIN Standard
DIN 137B
Body material
steel
Body surface finish
bright
D1=Internal diameter
6,4
D2=Outside diameter
12
For=For screws
M6
G=thread / for thread
M06
H=Height
0,5
Fastening type
bore
H1
2,6

Description

Material
Spring steel
Version
Bright or mechanically galvanised.
Note
Spring washers Form B = corrugated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range