text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Pin
Form
D
Product type
plug
DIN Standard
similar to DIN 11024
Body material
stainless steel A2
Body surface finish
bright
Steel code
1.4310
D1=Wire diameter
5,6
D3=Locating diameter
6,3
D4=For pin diameter
26-34
D2
25
Form definition
238
L1
97
L2
45

Description

Material
Steel or stainless steel A2.
Version
Steel electro zinc-plated.
Stainless steel bright.
Note
R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.

Double coil R-clips have a flatter spring characteristics and are easier to install. The double coil allows a tether cable to be attached to prevent loss.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range