text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Split Pin
Product type
split pin
ISO standard
1234
Body material
steel
Body surface finish
galvanised
D4=for pin diameter
3-4
D=Bore diameter
1
For=For screws
3,5-4,5
A min.
0,8
B
3
C max.
1,8
D
1
D1 max.
0,9
L
20

Description

Material

Steel or stainless steel 1.4310.

Version
Steel electro zinc-plated.
Stainless steel bright.
Note
Split pins are used in machine construction and automotive engineering as retaining elements. They are often used for securing castle nuts. After the split pin is pushed through a hole, the ends are bent over to ensure a secure lock.

The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.

As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought