Split Pin
stainless steel A2
bright
- Serves as a securing element
- Application sectors: machine and vehicle construction, agricultural engineering
£0.68
plus sales tax
Added to your shopping cart
Designation
Split Pin
Product type
split pin
ISO standard
1234
Body material
stainless steel A2
Body surface finish
bright
Steel code
1.4310
D4=for pin diameter
9-12
D=Bore diameter
3,2
For=For screws
11-14
A min.
1,6
B
6,4
C max.
5,8
D
3,2
D1 max.
2,9
L
16
Description
Material
Steel or stainless steel 1.4310.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Split pins are used in machine construction and automotive engineering as retaining elements. They are often used for securing castle nuts. After the split pin is pushed through a hole, the ends are bent over to ensure a secure lock.
The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.
As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.
As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.