Spherical Washer
steel
blue-passivated
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- No falling out; upper and lower parts are secured
£17.67
plus sales tax
Added to your shopping cart
Designation
Spherical Washer
Product type
washer
Body material
steel
Body surface finish
blue-passivated
Steel code
1.7225
D1=Internal diameter
8,5
D2=Outside diameter
25
G=thread / for thread
M8
H=Height
8
D
23
D3
15
Fastening type
bore
H1
5,5
α
4°
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
Spherical levelling washers are for exact positioning when mounting up to 4° inclined surfaces. A second spherical levelling washer is recommended as support to correct the bolt angle if the angle of D3 is > 1°. The two washers cannot be detached from each other.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.