text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spacer Disc
Version 1
ground
Product type
washer
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D1=Internal diameter
16,5
D2=Outside diameter
50
G=thread / for thread
M16
H=Height
1
Fastening type
bore

Description

Material
Carbon steel.
Version
Tempered, black oxidised.
Contact faces ground.
Note
The spacing washer is used to alter the clamping range of hook clamps and hook holders. When a spacing washer is inserted between the base and the hook holder or riser cylinder it prevents damage to the support face.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought