text.skipToContent text.skipToNavigation
EN
Choose your language

07160

Socket head screws DIN 912 / DIN EN ISO 4762, steel

  • Steel
  • Grade 8.8 or 10.9
  • Black or electro zinc-plated.
Special features:

from £0.15

plus sales tax
  • 1(current)
  • 2
  • 3
367 results found
  • 1(current)
  • 2
  • 3

Description

Material
Steel.
Version
Steel grade 8.8, black or electro zinc-plated.
Steel grade 10.9, black or electro zinc-plated.
Note
Screws where the dimension L is < B are threaded up to the head. The screw length or thread length is specified by the dimension L. Screws where L is > B have a shaft.